Deep brain and spinal cord stimulators share the same core challenge as a pacemaker: an implantable pulse generator that has to be small enough to sit under the skin and reliable enough to run for years without a repair. Vishay's MSFM miniature resistor, at just 0.015” by 0.015”, fits the same tight implantable footprint, while TM8 series high reliability MICROTAN® tantalum capacitors deliver the long term, uninterrupted performance neurostimulation therapy depends on.
Behind every impulse is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.