A brain-computer interface asks even more of its hardware than a pacemaker: electrodes thinner than a human hair, wireless power and data transfer, and a fully implanted package the size of a coin, with no room for a component that fails. Vishay's MSFM miniature resistor, at 0.015” by 0.015”, fits the same extreme size constraint, while TM8 series high reliability MICROTAN® tantalum capacitors deliver the long term reliability an implant meant to last years can't compromise on.
Behind every thought is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.