MRI systems generate an intense magnetic field, which means every component nearby has to be magnetically invisible or risk mechanical forces, interference, and distorted images. Vishay's PNM non-magnetic precision thin film resistors hold tolerance as tight as 0.1 %, while non-magnetic MLCC capacitors are manufactured with non-magnetic ceramics, electrodes, and terminations, safety-screened before packaging to help ensure they won't interact with the field an MRI depends on to function.
Behind every image is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.