CT systems don't take one X-ray, but hundreds per second, spinning a rotating gantry around the patient to build a 3D image, with the power stage firing continuously and dissipating heat the whole time. Vishay's LPS thick film power resistor is built for that kind of duty cycle, engineered for heatsink mounting to manage the heat, while the RHK high voltage ceramic capacitor multiplier keeps voltage stable through thousands of rapid pulses per scan.
Behind every rotation is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.