Blood pressure cuffs, SPO2 pulse oximeters, and ECG monitors bring hospital-grade readings into the living room, where a patient — not a clinician — has to get an accurate result every time, often on battery power. Vishay's components are built for that same high and stable accuracy standard, with tight tolerance and low TCR holding steady across daily use, so the numbers on the screen stay trustworthy whether it's day one or year three.
Behind every home reading is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.