A home infusion or insulin pump puts exact, programmable dosing directly in a patient's hands, with no nurse nearby to catch a missed step. Vishay's power MOSFETs drive the same precise motor control that advances the plunger down to fractions of a milliliter, while precision potentiometers keep dose calibration accurate on the go. Battery management components keep these portable pumps running reliably between charges, so treatment stays on schedule far from the clinic.
Behind independent care is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.