A driver pulling up to a fast charger wants a high current DC charge fast, and the station has to deliver it again for the next car within minutes, session after session, day after day. That core power conversion runs through Vishay's VS-ETY020P120F 1200 V full-bridge inverter MOSFET
module, engineered to handle it efficiently. PTCEL High Energy series PTC thermistors cover the other risk, limiting the inrush current surge every time a new vehicle connects and protecting the charger's electronics through years of repeated, high power cycling.
Behind every fast charge is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.