A solar inverter's core job is deceptively demanding — converting the DC current flowing from a field of panels into clean AC power, switching thousands of times a second while losing as little energy as possible to heat. SiHG series 650 V MOSFETs handle that fast switching, with on-resistance as low as 47 mΩ, and VS-EPH ultrafast recovery diodes step in during each
transition, recovering in as little as 27 ns so the conversion stays efficient and the inverter runs cool.
Behind every clean conversion is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.