An electronic detonator has one moment to convert stored energy into precise, controlled ignition, with no tolerance for a slow discharge or a wasted pulse. Vishay's TX3 solid tantalum capacitors store that energy reliably in a compact, hermetically sealed package. The VJ Controlled Discharge Capacitor integrates capacitance and resistance into a single surface-mount device, shaping the discharge pulse exactly as the initiation circuit requires, so ignition happens precisely when commanded.
Behind every ignition is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.