Translating a control command into precise surface deflection leaves no room for a power dip or a feedback lag to throw off the flight path. Vishay's TCUT1300X01 transmissive optical sensor confirms actuator arm position with the speed and accuracy flight control loops demand. The SiC931 microBRICK® DC/DC regulator delivers clean, stable power to the drive electronics behind it, holding steady through the vibration and load swings of active flight.
Behind every flight actuator is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.