Autonomous defense vehicles operate across air, ground, and sea, but the sensing and actuation challenges repeat: precise position feedback near electric motors, reliable switching under vibration, no room to redesign for every platform. Vishay's RAIK045I MP inductive position sensor already spans robotics, automated guided vehicles, drones, and missile launchers, holding 16-bit resolution immune to motor-generated magnetic fields. SiJH5700E MOSFETs handle the motor drive switching, letting one qualified architecture carry across domains instead of starting over.
Behind every autonomous mission is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.