5G small cells pack RF power amplification, filtering, and DC/DC conversion into compact, densely deployed hardware built for urban and indoor coverage — density is now the standard expectation, not the exception. Vishay's IHLP-8787MZ inductor handles over 100 A without saturating under transient current spikes, while the IHCM-2321AA-10 common mode filter holds up to 1500 VDC in a low profile package built for tight small cell enclosures.
Behind every small cell is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.