AI server motherboards can't afford a weak link anywhere in the power chain — a GPU that stalls on current, or a hot swap that trips wrong, means a rack going dark mid-workload. Vishay's VRPower® MOSFETs keep that power delivery stable at the scale AI workloads demand, the same technology chosen to power Nvidia's newest GB200 systems. A 48 V, 100 A eFuse backs it up, catching fault conditions before they take a server down.
Behind every AI server is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.