Data centers are moving to 800 V HVDC architecture to cut the conversion losses that pile up feeding thousands of GPUs, a shift the whole industry is racing to standardize around. Vishay's ESTA HVDC capacitors bring decades of proven performance in demanding high voltage DC-Link applications to that transition, engineered for the reliability long distance and high power conversion systems depend on.
Behind every high voltage is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.