Physical AI asks a robot to do more than think. It has to act, and every joint has to move like a muscle in a way that is precise, responsive, and strong enough to hold a pose without burning out. Vishay connects that intelligence to real motion with PowerPAK® MOSFETs that drive fast, accurate motor control, and 4-terminal shunt resistors rated to 8 W that let each joint's control loop measure torque thousands of times a second.
Behind every movement is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.