A transponder has to reply to every interrogation instantly and accurately, broadcasting aircraft identity and altitude to controllers and nearby traffic without fail. That stability comes from Vishay's MLCC Hi-Rel ceramic capacitors, qualified to MIL-PRF-55681, which hold stable capacitance through the transponder's rapid switching cycles. IHLP-2525CZ low profile inductors filter the power feeding that circuitry, keeping the reply signal clean and on time, so every interrogation gets an accurate answer.
Behind every reply is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments.
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.