Traffic collision avoidance systems have split seconds to detect a nearby aircraft and command an evasive maneuver, and any power interruption during that window is unacceptable. The SiC931 microBRICK® DC/DC regulator module delivers stable 20 A power to TCAS processing electronics without interruption. Vishay's XLD8A24CA XClampR® TVS diodes protect that circuitry from voltage transients with low clamping voltage, so the system stays online exactly when a collision warning depends on it.
Behind split-second responses is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance.
This is our general contact form. If you have more specific questions or needs please select from the options below.