TAWS has no room for a bad read because it's cross-checking radar altimeter height, GPS position, and terrain data in real time, and a corrupted signal on any one input can mean a missed warning. The VESD05A6A-HAF ESD protection diode array shields those sensor-fusion data lines from transient damage. Vishay's M55342 series thin film chip resistors hold tolerances tight enough to keep the underlying calculations trustworthy, too, so the system's pull-up call comes when it's needed, not late.
Behind every terrain alert is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments.
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance.
This is our general contact form. If you have more specific questions or needs please select from the options below.