Flight control systems compute and command control surface movement in real time, where a drifting sensor reading or an ESD event could corrupt the signal driving the aircraft. The P series precision resistor holds tolerance to 0.01 % and 5 ppm/°C, keeping feedback signals accurate through the flight envelope. Vishay's VESD05A6A-HAF ESD protection diodes add a second layer of defense against transient events, so flight control computers keep computing exactly what the aircraft needs, without interruption.
Behind every flight command is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.