FADEC systems compute engine commands in real time, where a resistor drifting even a fraction of a percent can throw off fuel and thrust calculations. Vishay’s high precision resistors hold the tight tolerance and long term stability FADEC control loops depend on, even through the temperature extremes of the engine bay. IHDM-1008BC-3A high current inductors filter the motor control unit's power stage, rated for continuous operation up to 180 °C, so commanded power reaches the engine exactly as calculated.
Behind every engine command is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.