High frequency radios carry an aircraft's long range voice and data link across oceans, where no VHF repeater or satellite backup exists if the signal fails. TFPT nickel thin film thermistors hold temperature compensation steady across the wide operating range HF transmitter circuits encounter from cockpit to altitude. Vishay's IHLP-6767GZ high current inductors filter the higher power stages’ HF transmission demands, keeping the signal clean across thousands of miles of open water.
Behind every long range signal is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.